Manufacturer part number: SDBT-MS-20NL-ZN-E-5-LE-EX6
Brand: FESTO
Price: 51.35 €
Delivery time: 4 Days
Cable length: 5 m
Weight: 53 g
Manufacturer part #: 579071
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDBT-MS-20NL-ZN-E-5-LE-EX6
Design | for T-slot | Measuring principle | Magneto-resistive | Housing material | PA-reinforced, High-alloy stainless steel |
---|---|---|---|---|---|
Degree of protection | IP65, IP68 | DC operating voltage range(V) | 7.5-18 | Type of mounting | Screwed tightly, Can be inserted in slot from above |
Mounting position | Any | Material of cable sheath | TPE-U(PUR) | Max. switching frequency(Hz) | 330 |
Max. tightening torque(Nm) | 0.6 | Switching output | NAMUR | Min. Ambient temperature(°C) | -40 |
Max. Ambient temperature(°C) | 85 | Repetition accuracy(mm) | 0.2 |
This page is Proximity sensor, SDBT Series, part number SDBT-MS-20NL-ZN-E-5-LE-EX6.
You can find the detail information about specifications and dimensions on part number SDBT-MS-20NL-ZN-E-5-LE-EX6.
Part Number |
---|
SDBT-MS-20NL-ZN-E-10-LE-EX6 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
58.72 € | 1 | 4 Days | 10 | 104 | 579072 |