Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PUN-H-2X0.4-RTDEL
Housing material | PBTP, High-alloy stainless steel | Degree of protection | IP65, IP67 | DC operating voltage range(V) | 10-30 |
---|---|---|---|---|---|
Max. output current(mA) | 200 | Type of mounting | With lock nut | Cable length(m) | 2.5 |
Material of cable sheath | TPE-U(PUR) | Max. switching frequency(Hz) | 3000 | Size | M8x1 |
Rated operating distance(mm) | 2.5 | Mounting type | Not flush | Electrical output | PNP |
Switching output | PNP | Min. Ambient temperature(°C) | -25 | Max. Ambient temperature(°C) | 70 |
Electrical connection | Cable | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Weight(g) | 53 |
Manufacturer part # | 150398 |