Gearbox, EMGC Series (EMGC-60-P-G5-SEC-67)

Gearbox, EMGC Series EMGC-60-P-G5-SEC-67

Click on this image to zoom in.

Click on this image to zoom in.

  • Gearbox, EMGC Series EMGC-60-P-G5-SEC-67
  • Gearbox, EMGC Series EMGC-60-P-G5-SEC-67
  • Gearbox, EMGC Series EMGC-60-P-G5-SEC-67

Product Details:

Manufacturer part number: EMGC-60-P-G5-SEC-67

Brand: FESTO

Price: 544.34

Delivery time: 39 Days


Technical Data:

Gearbox flange size: 60 mm

Torsional backlash: 0.5 deg

Gear ratio: 5:1

Continuous output torque: 26 Nm

Max. output torque: 44 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EMGC-60-P-G5-SEC-67

Part Number
EMGC-60-P-G5-SEC-67
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gearbox flange size
(mm)
Torsional backlash
(deg)
Gear ratio Continuous output torque
(Nm)
Max. output torque
(Nm)
Mass moment of inertia, gearbox
(kgcm²)
Max. efficiency Manufacturer part #

544.34 €

1 39 Days 600.55:126440.3294 %8000614

Loading...

  1. 1

Basic information

Gearbox type Planetary gear Motor flange size(mm) 67 Max. actuator speed(1/min) 6000
Min. Gearbox operating temperature(°C) -20 Max. Gearbox operating temperature(°C) 90 Degree of protection IP54

This page is Gearbox, EMGC Series, part number EMGC-60-P-G5-SEC-67.
You can find the detail information about specifications and dimensions on part number EMGC-60-P-G5-SEC-67.

Variation of this product

Part Number
EMGC-40-P-G5-SEC-67
EMGC-60-P-G16-SEC-67
EMGC-60-P-G20-SEC-67
EMGC-60-P-G25-SEC-67
EMGC-60-P-G3-SEC-67
EMGC-60-P-G40-SEC-67
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Gearbox flange size
(mm)
Torsional backlash
(deg)
Gear ratio Continuous output torque
(Nm)
Max. output torque
(Nm)
Mass moment of inertia, gearbox
(kgcm²)
Max. efficiency Manufacturer part #

421.42 €

1 39 Days 400.55:16.5130.0494 %8000596

684.82 €

1 39 Days 600.6716:142520.3492 %8000618

684.82 €

1 39 Days 600.6720:142520.3292 %8000619

684.82 €

1 39 Days 600.6725:144550.3292 %8000620

544.34 €

1 3 Days 600.53:120360.494 %8000612

684.82 €

1 39 Days 600.6740:142520.2992 %8000622

Tech Support