Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EMGA-40-P-G5-SST-42
Part Number
|
---|
EMGA-40-P-G5-SST-42 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Gearbox flange size (mm) | Motor flange size (mm) | Torsional backlash (deg) | Gear ratio | Max. actuator speed (1/min) | Continuous output torque (Nm) | Max. output torque (Nm) | Mass moment of inertia, gearbox (kgcm²) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
458.20 € | 1 | 13 Days | 40 | 42 | 0.25 | 5:1 | 18000 | 14 | 22 | 0.019 | 549429 |
Loading...
Gearbox type | Planetary gear | Min. Gearbox operating temperature(°C) | -25 | Max. Gearbox operating temperature(°C) | 90 |
---|---|---|---|---|---|
Degree of protection | IP54 | Max. efficiency | 98 % |
This page is Gearbox, EMGA Series, part number EMGA-40-P-G5-SST-42.
You can find the detail information about specifications and dimensions on part number EMGA-40-P-G5-SST-42.
Configure
Basic Attributes
Gearbox flange size(mm)
Motor flange size(mm)
Torsional backlash(deg)
Gear ratio
Max. actuator speed(1/min)
Continuous output torque(Nm)
Max. output torque(Nm)
Mass moment of inertia, gearbox(kgcm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EMGA-120-P-G5-SAS-140 |
EMGA-160-P-G3-SAS-140 |
EMGA-160-P-G5-SAS-140 |
EMGA-60-P-G3-EAS-60 |
EMGA-60-P-G3-SST-57 |
EMGA-60-P-G5-EAS-60 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Gearbox flange size (mm) | Motor flange size (mm) | Torsional backlash (deg) | Gear ratio | Max. actuator speed (1/min) | Continuous output torque (Nm) | Max. output torque (Nm) | Mass moment of inertia, gearbox (kgcm²) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,043.20 € | 1 | 4 Days | 120 | 140 | 0.12 | 5:1 | 6500 | 195 | 312 | 1.53 | 552199 | |||
2,321.63 € | 1 | Quote | 160 | 140 | 0.1 | 3:1 | 6500 | 400 | 640 | 12.14 | 552200 | |||
2,321.63 € | 1 | Quote | 160 | 140 | 0.1 | 5:1 | 6500 | 450 | 720 | 6.07 | 552201 | |||
468.28 € | 1 | 3 Days | 60 | 60 | 0.17 | 3:1 | 13000 | 28 | 45 | 0.135 | 2297686 | |||
566.89 € | 1 | 3 Days | 60 | 57 | 0.17 | 3:1 | 13000 | 22 | 35.2 | 0.135 | 549430 | |||
468.28 € | 1 | 3 Days | 60 | 60 | 0.17 | 5:1 | 13000 | 40 | 64 | 0.078 | 2297687 |