Swivel actuator unit, DSL Series (DSL-16-40-270-CC-A-S2-B)

Swivel actuator unit, DSL Series DSL-16-40-270-CC-A-S2-B

Product Details:

Manufacturer part number: DSL-16-40-270-CC-A-S2-B

Brand: FESTO

Price: 1,121.68

Delivery time: 22 Days


Technical Data:

Housing material: Wrought aluminum alloy, Smooth anodized

Adjustment range of swivel angle: 0-246 deg

Swivel angle: 0-246 deg

Stroke: 40 mm

Piston diameter: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSL-16-40-270-CC-A-S2-B

Part Number
DSL-16-40-270-CC-A-S2-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Adjustment range of swivel angle
(deg)
Swivel angle
(deg)
Stroke
(mm)
Piston diameter
(mm)
Cushioning Precision adjustment
(deg)
Protection against torsion/guide Max. swivel frequency at 6 bar
(Hz)
Swivel angle backlash
(deg)
Repetition accuracy
(deg)
Dynamic load torque
(Nm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Theoretical torque at 6 bar
(Nm)
Basic weight with 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Pneumatic connection Manufacturer part # Weight
(g)

1,121.68 €

1 22 Days Wrought aluminum alloy, Smooth anodized0-2460-2464016Elastic cushioning rings/pads at both ends, Pneumatic shock absorber at both ends-3With plain-bearing guide1.520.10.173.5102.51.2570033M5556397700

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.25::0.8 Cover material Wrought aluminum alloy, Anodized Seals material TPE-U(PU)
Piston rod material Tempered steel Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Max. impact velocity(m/s) 0.5 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Swivel actuator unit, DSL Series, part number DSL-16-40-270-CC-A-S2-B.
You can find the detail information about specifications and dimensions on part number DSL-16-40-270-CC-A-S2-B.

Variation of this product

Part Number
DSL-16-100-270-CC-A-S20-KF-B
DSL-16-100-270-P-A-S20-B
DSL-16-100-270-P-A-S20-KF-B
DSL-16-40-270-CC-A-S2-KF-B
DSL-16-40-270-CC-A-S20-B
DSL-16-40-270-CC-A-S20-KF-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing material Adjustment range of swivel angle
(deg)
Swivel angle
(deg)
Stroke
(mm)
Piston diameter
(mm)
Cushioning Precision adjustment
(deg)
Protection against torsion/guide Max. swivel frequency at 6 bar
(Hz)
Swivel angle backlash
(deg)
Repetition accuracy
(deg)
Dynamic load torque
(Nm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Theoretical torque at 6 bar
(Nm)
Basic weight with 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Pneumatic connection Manufacturer part # Weight
(g)

1,978.23 €

1 22 Days Wrought aluminum alloy, Smooth anodized0-2460-24610016Elastic cushioning rings/pads at both ends, Pneumatic shock absorber at both ends-3Guided on ball bearings1.50.050.10.1773.5103.51.2575033M5556610750

1,061.25 €

1 22 Days Wrought aluminum alloy, Smooth anodized0-2700-27210016Elastic cushioning rings/pads at both ends-6With plain-bearing guide2210.173.5102.51.2565033M5556417650

1,711.46 €

1 22 Days Wrought aluminum alloy, Smooth anodized0-2700-27210016Elastic cushioning rings/pads at both ends-6Guided on ball bearings20.0510.1773.5103.51.2570033M5556609700

1,644.20 €

1 22 Days Wrought aluminum alloy, Smooth anodized0-2460-2464016Elastic cushioning rings/pads at both ends, Pneumatic shock absorber at both ends-3Guided on ball bearings1.50.050.10.1773.5103.51.2575033M5556589750

1,217.58 €

1 22 Days Wrought aluminum alloy, Smooth anodized0-2460-2464016Elastic cushioning rings/pads at both ends, Pneumatic shock absorber at both ends-3With plain-bearing guide1.520.10.173.5102.51.2570033M5556400700

1,858.03 €

1 22 Days Wrought aluminum alloy, Smooth anodized0-2460-2464016Elastic cushioning rings/pads at both ends, Pneumatic shock absorber at both ends-3Guided on ball bearings1.50.050.10.1773.5103.51.2575033M5556592750

Tech Support