Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ERMO-32-ST-E
Part Number
|
---|
ERMO-32-ST-E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Gear ratio | Size | Repetition accuracy (deg) | Nominal torque (Nm) | Nominal rotary speed (1/min) | Max. rotational speed (1/min) | Max. axial force (N) | Max. radial force (N) | Motor nominal current (A) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,044.52 € | 1 | 3 Days | 7:1 | 32 | ±0.1 ° | 5 | 50 | 100 | 450 | 550 | 4.2 | 3008528 |
Loading...
Housing material | Wrought aluminum alloy, Anodized | Material of flange | Wrought aluminum alloy, Anodized | Torsional backlash(deg) | 0.2 |
---|---|---|---|---|---|
Degree of protection | IP40 | Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 50 |
Nominal operating voltage DC(V) | 24 |
Configure
Basic Attributes
Gear ratio
Size
Repetition accuracy(deg)
Nominal torque(Nm)
Nominal rotary speed(1/min)
Max. rotational speed(1/min)
Max. axial force(N)
Max. radial force(N)
Motor nominal current(A)
Filter by standard shipping days
Optional Attributes