Quarter turn actuator, DAPS Series (DAPS-0360-090-R-F0710-T4)

Quarter turn actuator, DAPS Series DAPS-0360-090-R-F0710-T4

Click on this image to zoom in.

Click on this image to zoom in.

  • Quarter turn actuator, DAPS Series DAPS-0360-090-R-F0710-T4
  • Quarter turn actuator, DAPS Series DAPS-0360-090-R-F0710-T4

Product Details:

Manufacturer part number: DAPS-0360-090-R-F0710-T4

Brand: FESTO

Price: 722.62

Delivery time: 28 Days


Technical Data:

Operating Pressure Range: 0.3~0.84 MPa

Nominal operating pressure: 5.6 bar

Pneumatic connection: G1/8

Size of valve actuator: 0360

Depth shaft connection: 24.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DAPS-0360-090-R-F0710-T4

Part Number
DAPS-0360-090-R-F0710-T4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Nominal operating pressure
(bar)
Pneumatic connection Size of valve actuator Depth shaft connection
(mm)
Torque at nominal operating pressure and 0° swivel angle
(Nm)
Torque at nominal operating pressure and 50° swivel angle
(Nm)
Torque at nominal operating pressure and 90° swivel angle
(Nm)
Manufacturer part # Weight
(g)

722.62 €

1 28 Days 0.3~0.845.6G1/8036024.336018027080306086500

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy Cover material Wrought aluminum alloy Seals material FPM, PTFE-reinforced
Material of screws High-alloy steel Shaft material High-alloy steel Swivel angle(deg) 90
Cushioning No cushioning Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 150
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 3 - High corrosion stress

This page is Quarter turn actuator, DAPS Series, part number DAPS-0360-090-R-F0710-T4.
You can find the detail information about specifications and dimensions on part number DAPS-0360-090-R-F0710-T4.

Variation of this product

Part Number
DAPS-0015-090-RS4-F04-T4
DAPS-0030-090-R-F0305-T4
DAPS-0030-090-R-F04-T4
DAPS-0360-090-RS4-F1012-T4
DAPS-0480-090-R-F1012-T4
DAPS-0480-090-RS4-F1012-T4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(MPa)
Nominal operating pressure
(bar)
Pneumatic connection Size of valve actuator Depth shaft connection
(mm)
Torque at nominal operating pressure and 0° swivel angle
(Nm)
Torque at nominal operating pressure and 50° swivel angle
(Nm)
Torque at nominal operating pressure and 90° swivel angle
(Nm)
Manufacturer part # Weight
(g)

241.72 €

1 39 Days 0.56~0.84-G1/8001513.2157.51080306141200

222.69 €

1 39 Days 0.3~0.845.6G1/8003013.2301522.580306011000

222.69 €

1 28 Days 0.3~0.845.6G1/8003013.2301522.580306021000

1,489.23 €

1 39 Days 0.56~0.84-G1/4036029.5360180240803062216500

924.46 €

1 39 Days 0.3~0.845.6G1/4048029.548024036080306099600

1,794.18 €

1 4 Days 0.56~0.84-G1/4048038.5480240320803062322700

Tech Support