Freewheel unit, FLSR Series

Freewheel unit, FLSR Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FLSR-10-L
FLSR-10-R
FLSR-12-L
FLSR-12-R
FLSR-16-L
FLSR-16-R
FLSR-25-L
FLSR-25-R
FLSR-32-L
FLSR-32-R
FLSR-40-L
FLSR-40-R
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Direction of rotation Size Theoretical torque at 6 bar
(Nm)
Manufacturer part #

453.48 €

1 22 Days Counterclockwise rotation100.5333298

453.48 €

1 22 Days Clockwise rotation100.5333299

476.26 €

1 22 Days Counterclockwise rotation12130930

476.26 €

1 22 Days Clockwise rotation12130929

483.46 €

1 22 Days Counterclockwise rotation162.0315281

483.46 €

1 22 Days Clockwise rotation162.0315280

610.86 €

1 4 Days Counterclockwise rotation254.9513778

610.86 €

1 22 Days Clockwise rotation254.9513730

764.55 €

1 22 Days Counterclockwise rotation329.9815688

764.55 €

1 22 Days Clockwise rotation329.9815687

919.00 €

1 4 Days Counterclockwise rotation4020.0319037

919.00 €

1 22 Days Clockwise rotation4020.0319036

Loading...

  1. 1

Basic information

Housing material Cast aluminum Shaft material Case-hardened steel Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 60

Tech Support