Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DGSL-10-30-PA
Part Number
|
---|
DGSL-10-30-PA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Pneumatic connection | Adjustable end-position range/front length (mm) | Adjustable end-position range/rear length (mm) | Piston diameter (mm) | Repetition accuracy (mm) | Impact energy in the end positions (J) | Cushioning length (mm) | Max. force Fy (N) | Max. force Fz (N) | Max. torque Mx (Nm) | Max. torque My (Nm) | Max. torque Mz (Nm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Moving mass (g) | Min. Operating pressure (bar) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
552.32 € | 1 | 4 Days | 30 | M5 | 27.5 | 20 | 12 | 0.3 | 0.12 | 1.3 | 1078 | 1078 | 15 | 8 | 8 | 51 | 68 | 194 | 1.5 | 543944 | 498 |
Loading...
Guide | Ball bearing cage guide | Max. speed(m/s) | 0.8 | Housing material | Wrought aluminum alloy |
---|---|---|---|---|---|
Cover material | Wrought aluminum alloy | Seals material | HNBR | Piston rod material | High-alloy stainless steel |
Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 0 - No corrosion stress |
This page is Mini slide, DGSL Series, part number DGSL-10-30-PA.
You can find the detail information about specifications and dimensions on part number DGSL-10-30-PA.
Configure
Basic Attributes
Stroke(mm)
Adjustable end-position range/front length(mm)
Adjustable end-position range/rear length(mm)
Piston diameter(mm)
Repetition accuracy(mm)
Impact energy in the end positions(J)
Cushioning length(mm)
Max. force Fy(N)
Max. force Fz(N)
Max. torque Mx(Nm)
Max. torque My(Nm)
Max. torque Mz(Nm)
Theoretical force at 6 bar, retracting(N)
Theoretical force at 6 bar, advancing(N)
Moving mass(g)
Min. Operating pressure(bar)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DGSL-10-100-PA |
DGSL-10-100-Y3A |
DGSL-10-20-PA |
DGSL-10-30-Y3A |
DGSL-10-40-PA |
DGSL-10-40-Y3A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Pneumatic connection | Adjustable end-position range/front length (mm) | Adjustable end-position range/rear length (mm) | Piston diameter (mm) | Repetition accuracy (mm) | Impact energy in the end positions (J) | Cushioning length (mm) | Max. force Fy (N) | Max. force Fz (N) | Max. torque Mx (Nm) | Max. torque My (Nm) | Max. torque Mz (Nm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Moving mass (g) | Min. Operating pressure (bar) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
783.46 € | 1 | 4 Days | 100 | M5 | 75.5 | 20 | 12 | 0.3 | 0.12 | 1.3 | 1250 | 1250 | 18 | 12 | 12 | 51 | 68 | 334 | 1.5 | 543948 | 841 | |||
948.31 € | 1 | 4 Days | 100 | M5 | 72 | 15 | 12 | ±0.01 | 1 | 8 | 1250 | 1250 | 18 | 12 | 12 | 51 | 68 | 334 | 1.5 | 543960 | 829 | |||
519.29 € | 1 | 4 Days | 20 | M5 | 27.5 | 20 | 12 | 0.3 | 0.12 | 1.3 | 1003 | 1003 | 15 | 7 | 7 | 51 | 68 | 180 | 1.5 | 543943 | 464 | |||
717.14 € | 1 | 4 Days | 30 | M5 | 24 | 15 | 12 | ±0.01 | 1 | 8 | 1078 | 1078 | 15 | 8 | 8 | 51 | 68 | 194 | 1.5 | 543956 | 486 | |||
585.34 € | 1 | 4 Days | 40 | M5 | 27.5 | 20 | 12 | 0.3 | 0.12 | 1.3 | 1152 | 1152 | 15 | 9 | 9 | 51 | 68 | 208 | 1.5 | 543945 | 535 | |||
750.15 € | 1 | 4 Days | 40 | M5 | 24 | 15 | 12 | ±0.01 | 1 | 8 | 1152 | 1152 | 15 | 9 | 9 | 51 | 68 | 208 | 1.5 | 543957 | 523 |