Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FENG-32-400-KF
Part Number
|
---|
FENG-32-400-KF |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. force Fy (N) | Max. force Fz (N) | Max. torque Mx (Nm) | Max. torque My (Nm) | Max. torque Mz (Nm) | Material of yoke plate | Size | Max. static moment Mx (Nm) | Max. static moment My (Nm) | Max. force Fz static (N) | Max. force Fy static (N) | Max. static moment Mz (Nm) | Displacement force (N) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
580.37 € | 1 | 10 Days | 400 | 750 | 750 | 28 | 34 | 34 | Wrought aluminum alloy, anodized | 32 | 38 | 46 | 1020 | 1020 | 46 | 15 | 150290 | 2250 |
Loading...
Guide | Recirculating ball bearing guide | Housing material | Wrought aluminum alloy, anodized | Material of guide component | Tempered steel |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 80 |
This page is Guide unit, FENG Series, part number FENG-32-400-KF.
You can find the detail information about specifications and dimensions on part number FENG-32-400-KF.
Configure
Basic Attributes
Stroke(mm)
Max. force Fy(N)
Max. force Fz(N)
Max. torque Mx(Nm)
Max. torque My(Nm)
Max. torque Mz(Nm)
Material of yoke plate
Size
Max. static moment Mx(Nm)
Max. static moment My(Nm)
Max. force Fz static(N)
Max. force Fy static(N)
Max. static moment Mz(Nm)
Displacement force(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FENG-100-250-KF |
FENG-100-320-KF |
FENG-100-400-KF |
FENG-32-50-KF |
FENG-32-500-KF |
FENG-40-100-KF |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. force Fy (N) | Max. force Fz (N) | Max. torque Mx (Nm) | Max. torque My (Nm) | Max. torque Mz (Nm) | Material of yoke plate | Size | Max. static moment Mx (Nm) | Max. static moment My (Nm) | Max. force Fz static (N) | Max. force Fy static (N) | Max. static moment Mz (Nm) | Displacement force (N) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,499.86 € | 1 | 10 Days | 250 | 2300 | 2300 | 198 | 197 | 197 | Tempered steel | 100 | 268 | 267 | 3120 | 3120 | 267 | 40 | 34533 | 14915 | |||
1,537.58 € | 1 | 4 Days | 320 | 2300 | 2300 | 198 | 197 | 197 | Tempered steel | 100 | 268 | 267 | 3120 | 3120 | 267 | 40 | 34534 | 15454 | |||
1,580.74 € | 1 | 10 Days | 400 | 2300 | 2300 | 198 | 197 | 197 | Tempered steel | 100 | 268 | 267 | 3120 | 3120 | 267 | 40 | 34535 | 16070 | |||
511.82 € | 1 | 4 Days | 50 | 750 | 750 | 28 | 34 | 34 | Wrought aluminum alloy, anodized | 32 | 38 | 46 | 1020 | 1020 | 46 | 15 | 34493 | 1620 | |||
599.95 € | 1 | 10 Days | 500 | 750 | 750 | 28 | 34 | 34 | Wrought aluminum alloy, anodized | 32 | 38 | 46 | 1020 | 1020 | 46 | 15 | 34498 | 2430 | |||
679.52 € | 1 | 7 Days | 100 | 1000 | 1000 | 44 | 52 | 52 | Wrought aluminum alloy, anodized | 40 | 55 | 65 | 1260 | 1260 | 65 | 15 | 34500 | 2690 |