Foot mounting, DAMH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DAMH-Q12-6
DAMH-Q12-12
DAMH-Q12-16
DAMH-Q12-25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Max. tightening torque
(Nm)
Manufacturer part # Weight

27.38 €

1 4 Days 61337184027

27.38 €

1 4 Days 122.4337184279

34.25 €

1 4 Days 164.93371843111

41.08 €

1 3 Days 254.93371844203

Loading...

  1. 1

Basic information

Operating Temperature(℃) 0::60 Bracket material Steel, galvanized Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support