Short-stroke cylinder, ADVC Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ADVC-6-5-A-P

Part Number
ADVC-6-5-A-P
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.43 €

1 4 Days

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Stroke: L(mm) 5 Operating Temperature(℃) -20::80
Operating Pressure(MPa) 0.15::0.8 Housing material Wrought aluminum alloy, Anodized Seals material NBR, TPE-U(PU)
Cover material Wrought aluminum alloy, Anodized Piston rod material High-alloy steel Piston diameter(mm) 6
Theoretical force at 6 bar, retracting(N) 13 Theoretical force at 6 bar, advancing(N) 17 Pneumatic connection M3
Moving mass(g) 1.2 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 1 - Low corrosion stress
Manufacturer part # 188066 Weight 12.5

This page is Short-stroke cylinder, ADVC Series, part number ADVC-6-5-A-P.
You can find the detail information about specifications and dimensions on part number ADVC-6-5-A-P.

Tech Support