Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EPCO-40-200-12.7P-ST-E
Part Number
|
---|
EPCO-40-200-12.7P-ST-E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Size | Screw diameter (mm) | Max. torque My (Nm) | Max. torque Mz (Nm) | Piston rod thread | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Spindle pitch (mm/U) | Max. speed (m/s) | Motor nominal current (A) | Guide value for payload, horizontal (kg) | Guide value for payload, vertical (kg) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,811.37 € | 1 | Quote | 200 | 40 | 12.7 | 3.3 | 3.3 | M10x1.25 | 0.0004 | 415 | 55 | 2585 | 4.9 | 12.7 | 0.46 | 4.2 | 40 | 20 | 1472623 |
Loading...
Operating Temperature(℃) | 0::50 | Housing material | Wrought aluminum alloy, Smooth anodized | Cover material | Wrought aluminum alloy, Smooth anodized |
---|---|---|---|---|---|
Piston rod material | High-alloy stainless steel | Material of cylinder barrel | Wrought aluminum alloy, Smooth anodized | Min. Storage temperature(°C) | -20 |
Max. Storage temperature(°C) | 60 | Max. torque Mx(Nm) | 0 | Piston rod end | External thread |
Reversing backlash(µm) | 100 | Spindle type | Ball screw drive | Max. acceleration(m/s²) | 10 |
Repetition accuracy(mm) | ±0.02 | Degree of protection | IP40 | Nominal operatingoltage DC(V) | 24 |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Electric actuator, EPCO Series, part number EPCO-40-200-12.7P-ST-E.
You can find the detail information about specifications and dimensions on part number EPCO-40-200-12.7P-ST-E.
Configure
Basic Attributes
Stroke: L(mm)
Size
Screw diameter(mm)
Max. torque My(Nm)
Max. torque Mz(Nm)
Piston rod thread
Impact energy in the end positions(J)
Moving mass at 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Additional moving mass per 10 mm stroke(g)
Spindle pitch(mm/U)
Max. speed(m/s)
Motor nominal current(A)
Guide value for payload, horizontal(kg)
Guide value for payload, vertical(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EPCO-16-150-8P-ST-E |
EPCO-16-200-3P-ST-E |
EPCO-16-200-8P-ST-E |
EPCO-40-200-5P-ST-E |
EPCO-40-300-12.7P-ST-E |
EPCO-40-300-5P-ST-E |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke: L (mm) | Size | Screw diameter (mm) | Max. torque My (Nm) | Max. torque Mz (Nm) | Piston rod thread | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Spindle pitch (mm/U) | Max. speed (m/s) | Motor nominal current (A) | Guide value for payload, horizontal (kg) | Guide value for payload, vertical (kg) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,636.72 € | 1 | 4 Days | 150 | 16 | 8 | 0.6 | 0.6 | M6 | 0.0001 | 70 | 17 | 615 | 2 | 8 | 0.3 | 1.4 | 8 | 4 | 1476526 | |||
1,641.20 € | 1 | Quote | 200 | 16 | 8 | 0.6 | 0.6 | M6 | 0.0001 | 70 | 17 | 615 | 2 | 3 | 0.125 | 1.4 | 24 | 12 | 1476421 | |||
1,690.49 € | 1 | Quote | 200 | 16 | 8 | 0.6 | 0.6 | M6 | 0.0001 | 70 | 17 | 615 | 2 | 8 | 0.3 | 1.4 | 8 | 4 | 1476528 | |||
1,735.26 € | 1 | 4 Days | 200 | 40 | 12 | 3.3 | 3.3 | M10x1.25 | 0.0004 | 415 | 55 | 2585 | 4.9 | 5 | 0.18 | 4.2 | 120 | 60 | 1472507 | |||
1,954.68 € | 1 | Quote | 300 | 40 | 12.7 | 3.3 | 3.3 | M10x1.25 | 0.0004 | 415 | 55 | 2585 | 4.9 | 12.7 | 0.46 | 4.2 | 40 | 20 | 1472625 | |||
1,878.54 € | 1 | Quote | 300 | 40 | 12 | 3.3 | 3.3 | M10x1.25 | 0.0004 | 415 | 55 | 2585 | 4.9 | 5 | 0.18 | 4.2 | 120 | 60 | 1472509 |