Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DZH-20-25-PPV-A
Part Number
|
---|
DZH-20-25-PPV-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Operating Pressure (MPa) | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Cushioning length (mm) | Manufacturer part # | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
211.57 € | 1 | 4 Days | 25 | 0.1~1 | 20 | 158 | 188 | G1/8 | 15 | 230 | 17 | 151134 | 230 |
Loading...
Cylinder Operation Method | Double Acting | Operating Temperature(℃) | -20::80 | Housing material | Aluminum |
---|---|---|---|---|---|
Seals material | TPE-U(PU) | Cover material | Aluminum | Piston rod material | High-alloy steel |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Flat cylinder, DZH Series, part number DZH-20-25-PPV-A.
You can find the detail information about specifications and dimensions on part number DZH-20-25-PPV-A.
Configure
Basic Attributes
Stroke: L(mm)
Piston diameter(mm)
Theoretical force at 6 bar, retracting(N)
Theoretical force at 6 bar, advancing(N)
Pneumatic connection
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Cushioning length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DZH-16-200-PPV-A |
DZH-16-25-PPV-A |
DZH-16-40-PPV-A |
DZH-20-250-PPV-A |
DZH-20-320-PPV-A |
DZH-20-40-PPV-A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke: L (mm) | Operating Pressure (MPa) | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Cushioning length (mm) | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
217.69 € | 1 | 8 Days | 200 | 0.1~1 | 16 | 104 | 121 | M5 | 11 | 140 | 14 | 151152 | 140 | |||
204.29 € | 1 | 4 Days | 25 | 0.1~1 | 16 | 104 | 121 | M5 | 11 | 140 | 14 | 151145 | 140 | |||
205.42 € | 1 | 4 Days | 40 | 0.1~1 | 16 | 104 | 121 | M5 | 11 | 140 | 14 | 151146 | 140 | |||
230.45 € | 1 | 4 Days | 250 | 0.1~1 | 20 | 158 | 188 | G1/8 | 15 | 230 | 17 | 151142 | 230 | |||
236.29 € | 1 | Quote | 320 | 0.1~1 | 20 | 158 | 188 | G1/8 | 15 | 230 | 17 | 151143 | 230 | |||
212.83 € | 1 | 4 Days | 40 | 0.1~1 | 20 | 158 | 188 | G1/8 | 15 | 230 | 17 | 151135 | 230 |