Hinge cylinder, DWA Series (DWA-63-50-Y)

Hinge cylinder, DWA Series DWA-63-50-Y

Product Details:

Manufacturer part number: DWA-63-50-Y

Brand: FESTO

Price: 164.71

Delivery time: 44 Days


Technical Data:

Stroke: L: 50 mm

Piston diameter: 63 mm

Theoretical force at 6 bar, retracting: 1682 N

Theoretical force at 6 bar, advancing: 1870 N

Pneumatic connection: Rc1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DWA-63-50-Y

Part Number
DWA-63-50-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Manufacturer part # Weight

164.71 €

1 44 Days 506316821870Rc1/41.37414216005495631600

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Operating Temperature(℃) -10::60 Operating Pressure(MPa) 0.1::1
Seals material NBR Cover material Die-cast aluminum, Anodized Piston rod material Tempered steel, Hard-chrome-plated
Material of cylinder barrel Wrought aluminum alloy, Anodized Rod clevis material Cast steel, Tempered steel Piston rod thread M16x1.5
Piston rod end External thread with rod clevis Additional moving mass per 10 mm stroke(g) 25 Cushioning length(mm) 20
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 0 - No corrosion stress

This page is Hinge cylinder, DWA Series, part number DWA-63-50-Y.
You can find the detail information about specifications and dimensions on part number DWA-63-50-Y.

Variation of this product

Part Number
DWA-50-100-Y-AB
DWA-50-100-Y-G
DWA-50-125-Y
DWA-63-50-Y-A
DWA-63-50-Y-A-G
DWA-63-50-Y-AB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke: L
(mm)
Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Manufacturer part # Weight

163.06 €

1 44 Days 100509901178Rc1/40.76643713385497451338

153.77 €

1 44 Days 100509901178G1/40.76643713385657231338

155.85 €

1 44 Days 125509901178Rc1/40.76643713385495461338

177.92 €

1 44 Days 506316821870Rc1/41.37414216005495681600

177.92 €

1 44 Days 506316821870G1/41.37414216005657461600

175.65 €

1 44 Days 506316821870Rc1/41.37414216005497121600

Tech Support