Manufacturer part number: DW-80-125-Y
Brand: FESTO
Price: 275.97 €
Delivery time: 39 Days
Stroke: L: 125 mm
Pneumatic connection: Rc3/8
Manufacturer part #: 557907
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DW-80-125-Y
Cylinder Operation Method | Double Acting | Operating Temperature(℃) | -10::60 | Operating Pressure(MPa) | 0.1::1 |
---|---|---|---|---|---|
Seals material | NBR | Cover material | Die-cast aluminum, Anodized | Piston rod material | Tempered steel, Hard-chrome-plated |
Material of cylinder barrel | Wrought aluminum alloy, Anodized | Rod clevis material | Cast steel, Tempered steel | Piston diameter(mm) | 80 |
Theoretical force at 6 bar, retracting(N) | 2721 | Theoretical force at 6 bar, advancing(N) | 3016 | Piston rod thread | M20x1.5 |
Piston rod end | External thread with rod clevis | Impact energy in the end positions(J) | 1.8 | Moving mass at 0 mm stroke(g) | 1651 |
Additional weight per 10 mm stroke(g) | 65 | Basic weight with 0 mm stroke(g) | 4185 | Additional moving mass per 10 mm stroke(g) | 39 |
Cushioning length(mm) | 30 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 0 - No corrosion stress |
Weight | 4185 |
This page is Hinge cylinder, DW Series, part number DW-80-125-Y.
You can find the detail information about specifications and dimensions on part number DW-80-125-Y.
Part Number |
---|
DW-80-100-Y-AB |
DW-80-100-Y-AB-G |
DW-80-100-Y-G |
DW-80-125-Y-A |
DW-80-125-Y-A-G |
DW-80-125-Y-AB |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke: L (mm) | Pneumatic connection | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
289.18 € | 1 | 44 Days | 100 | Rc3/8 | 557916 | |||
289.18 € | 1 | 4 Days | 100 | G3/8 | 565805 | |||
272.26 € | 1 | 44 Days | 100 | G3/8 | 565795 | |||
298.45 € | 1 | 44 Days | 125 | Rc3/8 | 557912 | |||
298.45 € | 1 | 4 Days | 125 | G3/8 | 565801 | |||
292.89 € | 1 | 44 Days | 125 | Rc3/8 | 557917 |