Round cylinder, CRDSNU Series (CRDSNU-B-32-25-PPS-A-MG-A1)

Round cylinder, CRDSNU Series CRDSNU-B-32-25-PPS-A-MG-A1

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: CRDSNU-B-32-25-PPS-A-MG-A1

Brand: FESTO

Price: 178.15

Delivery time: 4 Days


Technical Data:

Stroke: L: 25 mm

Piston diameter: 32 mm

Theoretical force at 6 bar, retracting: 415 N

Theoretical force at 6 bar, advancing: 483 N

Pneumatic connection: G1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRDSNU-B-32-25-PPS-A-MG-A1

Part Number
CRDSNU-B-32-25-PPS-A-MG-A1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part # Weight

178.15 €

1 4 Days 2532415483G1/811815.36708.92176400670

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Operating Temperature(℃) 0::80 Operating Pressure(MPa) 0.1::1
Cover material High-alloy stainless steel Piston rod material High-alloy stainless steel Material of cylinder barrel High-alloy stainless steel
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

This page is Round cylinder, CRDSNU Series, part number CRDSNU-B-32-25-PPS-A-MG-A1.
You can find the detail information about specifications and dimensions on part number CRDSNU-B-32-25-PPS-A-MG-A1.

Variation of this product

Part Number
CRDSNU-B-32-125-PPS-A-MG-A1
CRDSNU-B-32-160-PPS-A-MG-A1
CRDSNU-B-32-200-PPS-A-MG-A1
CRDSNU-B-32-40-PPS-A-MG-A1
CRDSNU-B-32-50-PPS-A-MG-A1
CRDSNU-B-32-80-PPS-A-MG-A1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke: L
(mm)
Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part # Weight

183.89 €

1 5 Days 12532415483G1/811815.36708.92176405670

185.89 €

1 3 Days 16032415483G1/811815.36708.92176406670

188.18 €

1 4 Days 20032415483G1/811815.36708.92176407670

179.02 €

1 4 Days 4032415483G1/811815.36708.92176401670

179.58 €

1 4 Days 5032415483G1/811815.36708.92176402670

181.31 €

1 3 Days 8032415483G1/811815.36708.92176403670

Tech Support