Dual piston rod cylinder, DPZJ Series (DPZJ-16-10-P-A-S2)

Dual piston rod cylinder, DPZJ Series DPZJ-16-10-P-A-S2

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: DPZJ-16-10-P-A-S2

Brand: FESTO

Price: 588.32

Delivery time: 22 Days


Technical Data:

Stroke: L: 10 mm

Operating Pressure: 0.1~1 MPa

Piston rod material: High-alloy stainless steel

Piston diameter: 16 mm

Theoretical force at 6 bar, retracting: 180 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DPZJ-16-10-P-A-S2

Part Number
DPZJ-16-10-P-A-S2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Impact energy in the end positions
(J)
Guide Corrosion resistance class (CRC) Manufacturer part #

588.32 €

1 22 Days 100.1~1High-alloy stainless steel16180180M50.15Sliding guide2 - Moderate corrosion stress159945

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Operating Temperature(℃) -20::80 Housing material Wrought aluminum alloy
Seals material NBR Cover material Wrought aluminum alloy Max. speed(m/s) 1
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

This page is Dual piston rod cylinder, DPZJ Series, part number DPZJ-16-10-P-A-S2.
You can find the detail information about specifications and dimensions on part number DPZJ-16-10-P-A-S2.

Variation of this product

Part Number
DPZJ-10-25-P-A-S2
DPZJ-10-40-P-A-KF-S2
DPZJ-10-40-P-A-S2
DPZJ-16-100-P-A-KF-S2
DPZJ-16-100-P-A-S2
DPZJ-16-25-P-A-KF-S2
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Impact energy in the end positions
(J)
Guide Corrosion resistance class (CRC) Manufacturer part #

542.85 €

1 22 Days 250.25~1High-alloy stainless steel106060M50.08Sliding guide2 - Moderate corrosion stress159941

724.63 €

1 4 Days 400.25~1Case-hardened steel106060M50.08Recirculating ball bearing guide0 - No corrosion stress162018

561.15 €

1 22 Days 400.25~1High-alloy stainless steel106060M50.08Sliding guide2 - Moderate corrosion stress159942

1,010.40 €

1 28 Days 1000.1~1Case-hardened steel16180180M50.15Recirculating ball bearing guide0 - No corrosion stress162052

734.08 €

1 22 Days 1000.1~1High-alloy stainless steel16180180M50.15Sliding guide2 - Moderate corrosion stress159950

781.58 €

1 28 Days 250.1~1Case-hardened steel16180180M50.15Recirculating ball bearing guide0 - No corrosion stress162048

Tech Support