• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Compact air cylinder, AEVUZ Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AEVUZ-25-15-A-P-A

Part Number
AEVUZ-25-15-A-P-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part #

164.92 €

1 4 Days 150.1~1High-alloy stainless steelSteel, galvanized25221M5External thread0.126281806157269

Loading...

  1. 1

Basic information

Cylinder Operation Method Single-Action (Retraction) Operating Temperature(℃) -20::80 Cover material Wrought aluminum alloy
Material of cylinder barrel Wrought aluminum alloy Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Compact air cylinder, AEVUZ Series, part number AEVUZ-25-15-A-P-A.
You can find the detail information about specifications and dimensions on part number AEVUZ-25-15-A-P-A.

Variation of this product

Part Number
AEVUZ-100-15-P-A
AEVUZ-100-20-A-P-A
AEVUZ-100-20-P-A
AEVUZ-25-15-P-A
AEVUZ-25-20-A-P-A
AEVUZ-25-20-P-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part #

559.86 €

1 10 Days 150.08~1High-alloy steelSteel, galvanized1004222G1/4Internal thread1614177279738157249

567.55 €

1 10 Days 200.08~1High-alloy steelSteel, galvanized1004222G1/4External thread1614177279738157296

567.55 €

1 Quote 200.08~1High-alloy steelSteel, galvanized1004222G1/4Internal thread1614177279738157250

164.92 €

1 12 Days 150.1~1High-alloy stainless steelSteel, galvanized25221M5Internal thread0.126281806157223

167.52 €

1 10 Days 200.1~1High-alloy stainless steelSteel, galvanized25221M5External thread0.126281806157270

167.52 €

1 22 Days 200.1~1High-alloy stainless steelSteel, galvanized25221M5Internal thread0.126281806157224

Tech Support