Compact air cylinder, AEVULQ Series (Part Numbers)

Compact air cylinder, AEVULQ Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AEVULQ-40-15-A-P-A

Part Number
AEVULQ-40-15-A-P-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part #

252.57 €

1 Quote 150.08~1High-alloy steelSteel, galvanized40704G1/8External thread0.5263594339157095

Loading...

  1. 1

Basic information

Cylinder Operation Method Single Acting (Extension) Operating Temperature(℃) -20::80 Cover material Wrought aluminum alloy
Material of cylinder barrel Wrought aluminum alloy Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Compact air cylinder, AEVULQ Series, part number AEVULQ-40-15-A-P-A.
You can find the detail information about specifications and dimensions on part number AEVULQ-40-15-A-P-A.

Variation of this product

Part Number
AEVULQ-100-15-P-A
AEVULQ-100-20-A-P-A
AEVULQ-100-20-P-A
AEVULQ-40-15-P-A
AEVULQ-40-20-A-P-A
AEVULQ-40-20-P-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part #

586.02 €

1 Quote 150.06~1High-alloy steelSteel, galvanized1004516G1/4Internal thread1614177279738157065

595.45 €

1 Quote 200.06~1High-alloy steelSteel, galvanized1004516G1/4External thread1614177279738157112

595.45 €

1 Quote 200.06~1High-alloy steelSteel, galvanized1004516G1/4Internal thread1614177279738157066

252.57 €

1 Quote 150.08~1High-alloy steelSteel, galvanized40704G1/8Internal thread0.5263594339157049

258.57 €

1 Quote 200.08~1High-alloy steelSteel, galvanized40704G1/8External thread0.5263594339157096

258.57 €

1 Quote 200.08~1High-alloy steelSteel, galvanized40704G1/8Internal thread0.5263594339157050

Tech Support