Compact air cylinder, ADVULQ Series (ADVULQ-40-5-P-A)

Compact air cylinder, ADVULQ Series ADVULQ-40-5-P-A

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: ADVULQ-40-5-P-A

Brand: FESTO

Price: 240.60

Delivery time: 39 Days


Technical Data:

Stroke: L: 5 mm

Operating Pressure: 0.08~1 MPa

Piston rod material: High-alloy steel

Flange screws material: Steel, galvanized

Piston diameter: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ADVULQ-40-5-P-A

Part Number
ADVULQ-40-5-P-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part # Weight

240.60 €

1 39 Days 50.08~1High-alloy steelSteel, galvanized40686754G1/8Internal thread0.5263594339156712433

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Operating Temperature(℃) -20::80 Cover material Wrought aluminum alloy
Material of cylinder barrel Wrought aluminum alloy Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Compact air cylinder, ADVULQ Series, part number ADVULQ-40-5-P-A.
You can find the detail information about specifications and dimensions on part number ADVULQ-40-5-P-A.

Variation of this product

Part Number
ADVULQ-100-15-P-A
ADVULQ-100-20-A-P-A
ADVULQ-100-20-P-A
ADVULQ-40-50-A-P-A
ADVULQ-40-50-P-A
ADVULQ-40-60-A-P-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part # Weight

586.02 €

1 39 Days 150.06~1High-alloy steelSteel, galvanized10044184712G1/4Internal thread16141772797381567502797

595.45 €

1 39 Days 200.06~1High-alloy steelSteel, galvanized10044184712G1/4External thread16141772797381568372797

595.45 €

1 39 Days 200.06~1High-alloy steelSteel, galvanized10044184712G1/4Internal thread16141772797381567512797

294.45 €

1 39 Days 500.08~1High-alloy steelSteel, galvanized40686754G1/8External thread0.5263594339156805433

294.45 €

1 39 Days 500.08~1High-alloy steelSteel, galvanized40686754G1/8Internal thread0.5263594339156719433

306.45 €

1 39 Days 600.08~1High-alloy steelSteel, galvanized40686754G1/8External thread0.5263594339156806433

Tech Support