Multi-pin-SET, EADH Series

Multi-pin-SET, EADH Series
  • Volume Discount
[Specifications]
・Seals material: FPM
・Retaining bracket material: Stainless steel
・Corrosion resistance class (CRC): 3 - High corrosion stress
・IP rating: IP40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EADH-E17-MP1

Part Number
EADH-E17-MP1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.96 €

1 Available 17 Days

Loading...

  1. 1

Basic information

IP rating IP40 Seals material FPM Retaining bracket material Stainless steel
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60 Min. Ambient temperature(°C) 10
Max. Ambient temperature(°C) 40 Corrosion resistance class (CRC) 3 - High corrosion stress Manufacturer part number 2972137

This page is Multi-pin-SET, EADH Series, part number EADH-E17-MP1.
You can find the detail information about specifications and dimensions on part number EADH-E17-MP1.

Tech Support