Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SOEG-RT-M18W-NS-K-2L
Part Number
|
---|
SOEG-RT-M18W-NS-K-2L |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Types of detection | Working range (mm) | Switching output | Max. switching frequency (Hz) | Idle current (mA) | Setting range, lower limit (mm) | Setting range, upper limit (mm) | Cable length (m) | Material of cable sheath | Manufacturer part number | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.03 € | 1 | Quote | Reflection | 0-600 | NPN | 1000 | 15 | 100 | 600 | 2.5 | TPE-U(PUR) | 537717 | 123 |
Loading...
Color of detection light | Red | Head material | Brass | Operating Temperature Range(°C) | -25::55 |
---|---|---|---|---|---|
IP rating | IP67 | DC operating voltage range(V) | 10-36 | Housing material | Brass, Chrome-plated |
Material of union nut | Brass, Chrome-plated | Switching element function | Bright-switching | Max. output current(mA) | 200 |
Residual ripple | 20 % | Size | M18x1 | Type of mounting | With lock nut |
Tightening torque(Nm) | 20 | Switching status indication | LED yellow | Function reserve indication | LED green |
Min. Ambient temperature with flexible cable installation(°C) | -5 | Max. Ambient temperature with flexible cable installation(°C) | 55 | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Diffuse scan, SOEG Series, part number SOEG-RT-M18W-NS-K-2L.
You can find the detail information about specifications and dimensions on part number SOEG-RT-M18W-NS-K-2L.
Configure
Basic Attributes
Types of detection
Working range(mm)
Switching output
Max. switching frequency(Hz)
Idle current(mA)
Setting range, lower limit(mm)
Setting range, upper limit(mm)
Cable length(m)
Material of cable sheath
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SOEG-RT-M18W-NS-S-2L |
SOEG-RT-M18W-PS-K-2L |
SOEG-RT-M18W-PS-S-2L |
SOEG-RTH-M18W-NS-K-2L |
SOEG-RTH-M18W-NS-S-2L |
SOEG-RTH-M18W-PS-K-2L |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Types of detection | Working range (mm) | Switching output | Max. switching frequency (Hz) | Idle current (mA) | Setting range, lower limit (mm) | Setting range, upper limit (mm) | Cable length (m) | Material of cable sheath | Manufacturer part number | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.03 € | 1 | Quote | Reflection | 0-600 | NPN | 1000 | 15 | 100 | 600 | - | - | 537718 | 56 | |||
82.72 € | 1 | 4 Days | Reflection | 0-600 | PNP | 1000 | 15 | 100 | 600 | 2.5 | TPE-U(PUR) | 537701 | 123 | |||
82.72 € | 1 | 4 Days | Reflection | 0-600 | PNP | 1000 | 15 | 100 | 600 | - | - | 537702 | 56 | |||
139.49 € | 1 | Quote | Diffuse sensor with background suppression | 10-120 | NPN | 500 | 25 | 10 | 120 | 2.5 | TPE-U(PUR) | 537706 | 124 | |||
139.49 € | 1 | Quote | Diffuse sensor with background suppression | 10-120 | NPN | 500 | 25 | 10 | 120 | - | - | 537708 | 57 | |||
136.15 € | 1 | 4 Days | Diffuse sensor with background suppression | 10-120 | PNP | 500 | 25 | 10 | 120 | 2.5 | TPE-U(PUR) | 537688 | 124 |