Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SOOC-TB-P-M4-1-R15
Part Number
|
---|
SOOC-TB-P-M4-1-R15 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Types of detection | Head material | Smallest Detected Subject (φ) | Operating Temperature Range (°C) | Working range (mm) | Housing material | Cable length (m) | Special feature of fibre-optic cable | Min. Bending radius (mm) | Outside diameter (mm) | Manufacturer part number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.00 € | 1 | 4 Days | Through-beam | Stainless Steel | 0.2 | -55~70 | 120 | High-alloy stainless steel | 1 | Precision | 15 | 2.2 | 552825 |
Loading...
IP rating | IP66 | Fiber core material (selectable only when not amplified) | PE | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
---|---|---|---|---|---|
Head size | M4 | Max. Tightening torque(Nm) | 2 |
This page is Fiber-optic cable, SOOC Series, part number SOOC-TB-P-M4-1-R15.
You can find the detail information about specifications and dimensions on part number SOOC-TB-P-M4-1-R15.
Configure
Basic Attributes
Types of detection
Head material
Smallest Detected Subject(φ)
Working range(mm)
Housing material
Cable length(m)
Special feature of fibre-optic cable
Min. Bending radius(mm)
Outside diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SOOC-DS-P-M4-1-R15 |
SOOC-TB-F-M4-2-R2 |
SOOC-TB-M4-1-R25 |
SOOC-TB-P-M4-2-R15 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Types of detection | Head material | Smallest Detected Subject (φ) | Operating Temperature Range (°C) | Working range (mm) | Housing material | Cable length (m) | Special feature of fibre-optic cable | Min. Bending radius (mm) | Outside diameter (mm) | Manufacturer part number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.15 € | 1 | 4 Days | Reflection | Stainless Steel | 0.1 | -55~70 | 65 | High-alloy stainless steel | 1 | Precision | 15 | 1 | 552807 | |||
76.54 € | 1 | 4 Days | Through-beam | Brass | 0.15 | -40~70 | 300 | Brass, Nickel-plated | 2 | Flexible | 2 | 2.2 | 552818 | |||
14.34 € | 1 | 4 Days | Through-beam | Stainless Steel | 0.35 | -55~70 | 400 | High-alloy stainless steel | 1 | Standard | 25 | 2.2 | 552814 | |||
31.86 € | 1 | 4 Days | Through-beam | Stainless Steel | 0.2 | -55~70 | 120 | High-alloy stainless steel | 2 | Precision | 15 | 2.2 | 552823 |