Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | Types of detection | Head material | Smallest Detected Subject (φ) | Operating Temperature Range (°C) | Working range (mm) | Housing material | Cable length (m) | Special feature of fibre-optic cable | Min. Bending radius (mm) | Outside diameter (mm) | Manufacturer part number |
---|
Loading...
IP rating | IP66 | Fiber core material (selectable only when not amplified) | PE | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
---|---|---|---|---|---|
Head size | M4 | Max. Tightening torque(Nm) | 2 |
Configure
Basic Attributes
Working range(mm)
Special feature of fibre-optic cable
Min. Bending radius(mm)
Types of detection
Head material
Smallest Detected Subject(φ)
Housing material
Cable length(m)
Outside diameter(mm)
Filter by standard shipping days
Optional Attributes