Crossed Roller Guide Stage (KS101) (KS101-30LC-2)

Crossed Roller Guide Stage (KS101) KS101-30LC-2

Click on this image to zoom in.

Click on this image to zoom in.

  • Crossed Roller Guide Stage (KS101) KS101-30LC-2
  • Crossed Roller Guide Stage (KS101) KS101-30LC-2
  • Crossed Roller Guide Stage (KS101) KS101-30LC-2
  • Volume Discount

Product Details:

Manufacturer part number: KS101-30LC-2

Brand: SURUGA SEIKI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Motor/Pulley Characteristics: 5-Phase Stepping Motor Standard

Cable Option: 2: Standard cable 4 m, connectors on both ends

Cover Position: L: L position

Dead weight: 0.56 kg

Accessories: Hex socket head bolt M4-16 × 4 pcs. / standard cable, 4 m, connectors on both ends


(i)Remark

  • The 38 × 38 mm stepper motor production will be discontinued, and the motor specifications of some stages will change.
    Please check the manufacturer's website for the target part numbers and changes.
    Sales of the successor products will start from April 24, 2020, and sales of the current products will end with the orders placed by the end of December 2020.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KS101-30LC-2

Part Number
KS101-30LC-2
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Motor/Pulley Characteristics Cable Option Cover Position Dead weight
(kg)
Accessories Resolution
1 Available Quote 5-Phase Stepping Motor Standard2: Standard cable 4 m, connectors on both endsL: L position0.56Hex socket head bolt M4-16 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / half 1 μm

Loading...

  1. 1

Basic information

Type X-Axis Stages Table materials Aluminum Moving Guide Cross Roller Guides
Feeding Method Ball screw Table size (length) L(mm) 70 Table size (width) W(mm) 60
Thickness H of stage surface(mm) 30 Stroke(X Distance)(mm) 30 Table surface finishes Black Anodized Aluminum
Load Capacity (Range)(N) 30.1~50 Load Resistance(N) 49 Max. Velocity(mm/sec) 20
Positioning Accuracy(μm) 5 The straightness of a table(μm) 3 Table parallelism(μm) 30
Moment Rigidity (Pitching)("/N·cm) 0.15 Moment Rigidity (Yawing)("/N·cm) 0.08 Moment Rigidity (Rolling)("/N·cm) 0.07
Sensor Limit+Home Positioning Repeatability(±dig) 0.3 Lost motion(μm) 1
Parallelism of travel(μm) 10 Grease Specifications Blank: Standard grease Backlash(μm) 0.5

This page is Crossed Roller Guide Stage (KS101), part number KS101-30LC-2.
You can find the detail information about specifications and dimensions on part number KS101-30LC-2.

Variation of this product

Part Number
KS101-30LC
KS101-30LC-1
KS101-30LC-4
KS101-30LC-5
KS101-30LC-6
KS101-30LC-7
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
Motor/Pulley Characteristics Cable Option Cover Position Dead weight
(kg)
Accessories Resolution
1 Available Quote 5-Phase Stepping Motor StandardBlank: Standard cable 2 m, connectors on both endsL: L position0.56Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / half 1 μm
1 Available Quote 5-Phase Stepping Motor Standard1: Standard cable 2 m, discrete on one endL: L position0.56Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / half 1 μm
1 Available Quote 5-Phase Stepping Motor Standard4: Connector onlyL: L position0.56Hex socket head bolt M4-16 × 4 pcs. / connector onlyFull 2 μm / half 1 μm
1 Available Quote 5-Phase Stepping Motor Standard5: Without cableL: L position0.56Hex socket head bolt M4-16 × 4 pcs.Full 2 μm / half 1 μm
1 Available Quote 5-Phase Stepping Motor Standard6: Robot cable 2 m, connectors on both endsL: L position0.56Hex socket head bolt M4-16 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / half 1 μm
1 Available Quote 5-Phase Stepping Motor Standard7: Robot cable 4 m, connectors on both endsL: L position0.56Hex socket head bolt M4-16 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / half 1 μm

Tech Support