Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Air-Cooled, 400 V Specification, HRS100/150 Series

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Air-Cooled, 400 V Specification, HRS100/150 Series

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
・ Small size and space saving
・ Circulating fluid can be heated without a heater
· Improved maintenance performance
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRS150-AF-40

Part Number
HRS150-AF-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22,663.73 €

1 59 Days

Loading...

  1. 1

Basic information

Cooling capacity 13.0/14.5 kW (50/60 Hz) Piping thread type G with PT-G conversion fitting set

Tech Support