Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXQ16AM-30Z
Part Number
|
---|
MXQ16AM-30Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Adjuster Option | Specifications | Number of Switches | Custom-made Specifications | End Block | Model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
465.13 € | 1 | 26 Days | 30 | 1~4.9 | 4 | 118 | 16 | 50 | 35 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum | Rodless Cylinder Joint Type | Mechanically Jointed |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | NA | Guide | Linear guide type |
Custom-made | None |
This page is Air slide table with lubrication retention function (Lubretainer) both sides piping type MXQ□A series, part number MXQ16AM-30Z.
You can find the detail information about specifications and dimensions on part number MXQ16AM-30Z.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Load Mass (Range Selectable)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Adjuster Option
Specifications
Number of Switches
Custom-made Specifications
End Block
Model
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXQ12AM-100ZG |
MXQ12AM-100ZH |
MXQ12AM-10Z |
MXQ16AM-30ZA-M9BWL |
MXQ16AM-30ZB |
MXQ16AM-40ZN-M9BWZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Adjuster Option | Specifications | Number of Switches | Custom-made Specifications | End Block | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
806.79 € | 1 | 26 Days | 100 | 1~4.9 | 1.5 | 199 | 12 | 40 | 27 | 0.15 to 0.7 | ZG shock absorbers at both ends (RJ) | No feature options | Without auto switch | None | None | None | ||
746.29 € | 1 | 26 Days | 100 | 1~4.9 | 1.5 | 199 | 12 | 40 | 27 | 0.15 to 0.7 | ZH extension-end shock absorber (RJ) | No feature options | Without auto switch | None | None | None | ||
455.10 € | 1 | 26 Days | 10 | 1~4.9 | 2 | 82 | 12 | 40 | 27 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | ||
625.24 € | 1 | 26 Days | 30 | 1~4.9 | 4 | 118 | 16 | 50 | 35 | 0.2 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | M9BW | 3 | None | 2 | ||
509.37 € | 1 | 26 Days | 30 | 1~4.9 | 4 | 118 | 16 | 50 | 35 | 0.2 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | Without auto switch | None | None | None | ||
581.87 € | 1 | 26 Days | 40 | 1~4.9 | 4 | 121.5 | 16 | 50 | 35 | 0.15 to 0.7 | ZN without adjuster (shortened overall-length type) | No feature options | M9BW | 5 | None | 2 |