Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXSM15M-10
Part Number
|
---|
CXSM15M-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
269.89 € | 1 | 26 Days | 15 | 10 | 0.15 to 0.7 | M5×0.8 | Without auto switch (built-in magnet) | None | None | Slide bearing type | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard / Cylinder with functions of thrusting and boosting | Environment, Applications | Standard |
This page is Dual rod cylinder CXS series with lubrication retention function (Lubretainer), part number CXSM15M-10.
You can find the detail information about specifications and dimensions on part number CXSM15M-10.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Operating Pressure(MPa)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Shaft Bearing
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CXSL10M-50 |
CXSL10M-60 |
CXSL15M-10 |
CXSM15M-10-Y7P |
CXSM15M-100 |
CXSM15M-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
346.35 € | 1 | 26 Days | 10 | 50 | 0.15 to 0.7 | M5×0.8 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing type | None | ||
360.89 € | 1 | 26 Days | 10 | 60 | 0.15 to 0.7 | M5×0.8 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing type | None | ||
346.48 € | 1 | 26 Days | 15 | 10 | 0.15 to 0.7 | M5×0.8 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing type | None | ||
349.42 € | 1 | 26 Days | 15 | 10 | 0.15 to 0.7 | M5×0.8 | Y7P | 0.5 | 2 pcs. | Slide bearing type | None | ||
374.39 € | 1 | 26 Days | 15 | 100 | 0.15 to 0.7 | M5×0.8 | Without auto switch (built-in magnet) | None | None | Slide bearing type | None | ||
281.53 € | 1 | 26 Days | 15 | 15 | 0.15 to 0.7 | M5×0.8 | Without auto switch (built-in magnet) | None | None | Slide bearing type | None |