High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve (Part Numbers - CAD Download)

High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve
They are the manifold base and manifold valve of the High-Purity Chemical Liquid Valve / Air Operated LVA Series.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LVA32A-03-N

Part Number
LVA32A-03-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Option Body material Detailed type Functions Body size Fitting thread section type Piping Connection Port Diameter Number of stations

370.35 €

1 Quote Air Operating TypeChemicalHigh Corrosion Resistance[Others] Double acting[Rc (R)] Rc3/88NonePFAManifold valveAmmonium hydroxide compatible3---

Loading...

  1. 1

This page is High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve, part number LVA32A-03-N.
You can find the detail information about specifications and dimensions on part number LVA32A-03-N.

Variation of this product

Part Number
LLA2A-02-02N-C
LLA2A-03-02N-C
LLA2A-05-02N-C
LLA3A-02-03-C
LLA3A-02-03N-C
LLA3A-04-03N-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Option Body material Detailed type Functions Body size Fitting thread section type Piping Connection Port Diameter Number of stations

295.32 €

1 Quote [Related Components] Related components--------Manifold base-2NPT1/42

295.84 €

1 Quote [Related Components] Related components--------Manifold base-2NPT1/43

295.32 €

1 Quote [Related Components] Related components--------Manifold base-2NPT1/45

311.11 €

1 Quote [Related Components] Related components--------Manifold base-3Rc3/82

311.11 €

1 Quote [Related Components] Related components--------Manifold base-3NPT3/82

311.74 €

1 Quote [Related Components] Related components--------Manifold base-3NPT3/84

Tech Support