High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve (Part Numbers - CAD Download)

High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve
They are the manifold base and manifold valve of the High-Purity Chemical Liquid Valve / Air Operated LVA Series.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LVA20A-02-C

Part Number
LVA20A-02-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Option Body material Detailed type Functions Body size Fitting thread section type Piping Connection Port Diameter Number of stations

265.24 €

1 Quote Air Operating TypeChemicalHigh Corrosion ResistanceNormally Closed[Rc (R)] Rc1/4-NonePFAManifold valveStandard2---

Loading...

  1. 1

This page is High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve, part number LVA20A-02-C.
You can find the detail information about specifications and dimensions on part number LVA20A-02-C.

Variation of this product

Part Number
LLA3A-02-03-C
LLA3A-02-03N-C
LLA3A-04-03N-C
LVA20A-02-C4
LVA20A-02-N
LVA20A-02-N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Option Body material Detailed type Functions Body size Fitting thread section type Piping Connection Port Diameter Number of stations

311.11 €

1 Quote [Related Components] Related components--------Manifold base-3Rc3/82

311.11 €

1 Quote [Related Components] Related components--------Manifold base-3NPT3/82

311.74 €

1 Quote [Related Components] Related components--------Manifold base-3NPT3/84

280.50 €

1 Quote Air Operating TypeChemicalHigh Corrosion ResistanceNormally Closed[Rc (R)] Rc1/44With indicatorPFAManifold valveStandard2---

265.24 €

1 Quote Air Operating TypeChemicalHigh Corrosion ResistanceNormally Closed[Rc (R)] Rc1/4-NonePFAManifold valveAmmonium hydroxide compatible2---

314.52 €

1 Quote Air Operating TypeChemicalHigh Corrosion ResistanceNormally Closed[Rc (R)] Rc1/4-With flow rate adjustmentPFAManifold valveAmmonium hydroxide compatible2---

Tech Support