Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LVA30A-03N-C4
Part Number
|
---|
LVA30A-03N-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Option | Body material | Detailed type | Functions | Body size | Fitting thread section type | Piping Connection Port Diameter | Number of stations | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
385.63 € | 1 | Quote | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | NPT | 3/8 | 8 | With indicator | PFA | Manifold valve | Standard | 3 | - | - | - |
Loading...
This page is High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve, part number LVA30A-03N-C4.
You can find the detail information about specifications and dimensions on part number LVA30A-03N-C4.
Configure
Basic Attributes
Fitting thread section type
Piping Connection Port Diameter
Number of stations
Type
Type
Applicable Fluid
Operating Environment
Switching Type
Connection Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
Option
Body material
Detailed type
Functions
Body size
Filter by CAD data type
Optional Attributes
Part Number |
---|
LLA3A-02-03-C |
LLA3A-02-03N-C |
LLA3A-04-03N-C |
LVA31A-03-C |
LVA31A-03N-C |
LVA32A-03-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Option | Body material | Detailed type | Functions | Body size | Fitting thread section type | Piping Connection Port Diameter | Number of stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311.11 € | 1 | Quote | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base | - | 3 | Rc | 3/8 | 2 | ||
311.11 € | 1 | Quote | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base | - | 3 | NPT | 3/8 | 2 | ||
311.74 € | 1 | Quote | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base | - | 3 | NPT | 3/8 | 4 | ||
370.35 € | 1 | Quote | Air Operating Type | Chemical | High Corrosion Resistance | Normally Open | [Rc (R)] Rc | 3/8 | 8 | None | PFA | Manifold valve | Standard | 3 | - | - | - | ||
369.60 € | 1 | Quote | Air Operating Type | Chemical | High Corrosion Resistance | Normally Open | NPT | 3/8 | 8 | None | PFA | Manifold valve | Standard | 3 | - | - | - | ||
370.35 € | 1 | Quote | Air Operating Type | Chemical | High Corrosion Resistance | [Others] Double acting | [Rc (R)] Rc | 3/8 | 8 | None | PFA | Manifold valve | Standard | 3 | - | - | - |