Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LLH3A-05-03-C
Part Number
|
---|
LLH3A-05-03-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Body material | Detailed type | Body size | Fitting thread section type | Piping Connection Port Diameter | Number of stations | Base type | P port, L side connection tube size | P port, R side connection tube size | Lever operation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311.74 € | 1 | 26 Days | [Related Components] Related components | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 3 | Rc | 3/8 | 5 | Stacking type | - | - | - |
Loading...
This page is High-Purity Chemical Liquid Valve Manually Operated LVH Series, Manifold and Manifold Valve, part number LLH3A-05-03-C.
You can find the detail information about specifications and dimensions on part number LLH3A-05-03-C.
Configure
Basic Attributes
Type
Applicable Fluid
Operating Environment
Switching Type
Connection Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
P port, L side connection tube size
P port, R side connection tube size
Lever operation
Type
Body material
Detailed type
Body size
Fitting thread section type
Piping Connection Port Diameter
Number of stations
Base type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LLH2A-03-02-C |
LLH2A-03-S07 |
LLH2A-03-S0700 |
LVH20AL-02-C |
LVH20AL-02N-C |
LVH30A-03N-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Body material | Detailed type | Body size | Fitting thread section type | Piping Connection Port Diameter | Number of stations | Base type | P port, L side connection tube size | P port, R side connection tube size | Lever operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191.19 € | 1 | Quote | [Related Components] Related components | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 2 | Rc | 1/4 | 3 | Stacking type | - | - | - | ||
326.85 € | 1 | Quote | [Related Components] Related components | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | 1/4" × 5/32" | Same size on L and R sides | - | ||
342.02 € | 1 | Quote | [Related Components] Related components | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | 1/4" × 5/32" | Plug | - | ||
442.68 € | 1 | Quote | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | [Rc (R)] Rc | 1/4 | - | PFA | Manifold valve (Screw-in type) | 2 | - | - | - | - | - | - | Locking type | ||
412.90 € | 1 | Quote | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | NPT | 1/4 | - | PFA | Manifold valve (Screw-in type) | 2 | - | - | - | - | - | - | Locking type | ||
579.06 € | 1 | Quote | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | NPT | 3/8 | 8 | PFA | Manifold valve (Screw-in type) | 3 | - | - | - | - | - | - | Non-locking type (self-reset) |