2-Color Display Digital Pressure Sensor Controller Clean Series 10-PSE300 Series (10-PSE303)

2-Color Display Digital Pressure Sensor Controller Clean Series 10-PSE300 Series 10-PSE303

Product Details:

Manufacturer part number: 10-PSE303

Brand: SMC

Price: 112.66

Delivery time: 26 Days


Technical Data:

Operating Temperature Range: - ℃

Unit Specifications: With unit conversion function

Option: None


(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-PSE303

Part Number
10-PSE303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(℃)
Unit Specifications Option

112.66 €

1 26 Days -With unit conversion functionNone

Loading...

  1. 1

Basic information

Type Pressure Controller Sensor/Monitor Configuration Separate Type, Connector Joint Output Method PNP Open Collector
Analog Output Specification Voltage Operating Humidity Range(%) 35::85 No. of Inputs 1
No. of Outputs 3 Analog Voltage Output(V) 1 to 5 V Power Supply Type DC
Power Supply Voltage(V) 12 to 24 Main Body Material PBT Display Digital
Lamp Available Acquired Standards CE Protection Rating IP40
Output Specification PNP2 output + 1 to 5 V output Input specifications None

This page is 2-Color Display Digital Pressure Sensor Controller Clean Series 10-PSE300 Series, part number 10-PSE303.
You can find the detail information about specifications and dimensions on part number 10-PSE303.

Variation of this product

Part Number
10-PSE303-MLAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(℃)
Unit Specifications Option

132.23 €

1 26 Days 0~50SI unit fixedPower supply, output connection cable / with sensor connection connector / bracket

Tech Support