Remote Type Pressure Sensor for Compact Pneumatic, Clean Series, 10-PSE530 Series (Part Numbers)

Remote Type Pressure Sensor for Compact Pneumatic, Clean Series, 10-PSE530 Series
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-PSE530-M5-L

Part Number
10-PSE530-M5-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.94 €

1 26 Days

Loading...

  1. 1

Basic information

Type Pressure Sensor Fluid Type Air Sensor/Monitor Configuration Separated sensor
Output Method Analog Analog Output Specification Voltage Pipe Port Type Male thread
Plumbing Thread Type M Nominal Pipe Thread Size M5x0.8 Fluid Characteristics Noncorrosive / Incombustible
Pressure Type High Pressure No. of Inputs 1 No. of Outputs 1
Analog Voltage Output(V) 1 to 5 V Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Main Body Material Stainless Steel (EN 1.4301 Equiv.) Protection Rating IP40 Rated Pressure Range 0 to 1 MPa
Option Sensor cable (3 m)

This page is Remote Type Pressure Sensor for Compact Pneumatic, Clean Series, 10-PSE530 Series, part number 10-PSE530-M5-L.
You can find the detail information about specifications and dimensions on part number 10-PSE530-M5-L.

Tech Support