Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52-SY5340-L6
Part Number
|
---|
52-SY5340-L6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Number of Solenoids | Switching Type | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Manual | Bracket | Piping specifications | Valve specifications | Type of fitting thread part | System display | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
205.65 € | 1 | 28 Days | Unit for Manifold Mounting | Manifold Base | Double | 3-Position Closed Center | Self-Reset (Spring Return) | - | - | - | Sub-Base Plumbing | - | - | 0.2 to 0.7 | Internal | L plug connector (Lead wire length 600 mm) | Non-locking, push type | No bracket | Base Mounted Type | 52-SY5000 | - | No barrier |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Features | Standard |
---|---|---|---|---|---|
Voltage | 12 V DC | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
This page is 5 port solenoid valve 52-SY series, part number 52-SY5340-L6.
You can find the detail information about specifications and dimensions on part number 52-SY5340-L6.
Configure
Basic Attributes
Pipe Port Type
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
CV Value
Connection Tube Diameter
Type of fitting thread part
Type
Application
Installation method
Number of Solenoids
Switching Type
Status at Power Off
Plumbing
Pressure Rating(MPa)
Pilot Air Supply
Lead wire electrical entry
Manual
Bracket
Piping specifications
Valve specifications
System display
Filter by standard shipping days
Optional Attributes
Part Number |
---|
52-SY5120-AL6D-C4F |
52-SY5120-ALL10-01F-F2 |
52-SY5120-ALL10-C6 |
52-SY5340-LL10 |
52-SY5340-LL10D |
52-SY5340-TT10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Number of Solenoids | Switching Type | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Manual | Bracket | Piping specifications | Valve specifications | Type of fitting thread part | System display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
265.34 € | 1 | 26 Days | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | - | Direct Plumbing | 0.2 | Ø4 | 0.15 to 0.7 | Internal | L plug connector (Lead wire length 600 mm) | Push-turn locking screwdriver-operated type | No bracket | Body Ported Type | 52-SY5000 | G | Z728.H | ||
267.98 € | 1 | 26 Days | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | G | 1/8 | 80 or Less | Direct Plumbing | 0.49 | - | 0.15 to 0.7 | Internal | L-shaped plug connector with cover (Lead wire length 1000 mm) | Non-locking, push type | With side bracket | Body Ported Type | 52-SY5000 | - | Z728.H | ||
272.39 € | 1 | 26 Days | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | - | Direct Plumbing | 0.33 | Ø6 | 0.15 to 0.7 | Internal | L-shaped plug connector with cover (Lead wire length 1000 mm) | Non-locking, push type | No bracket | Body Ported Type | 52-SY5000 | Rc | Z728.H | ||
220.26 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Double | 3-Position Closed Center | Self-Reset (Spring Return) | - | - | - | Sub-Base Plumbing | - | - | 0.2 to 0.7 | Internal | L-shaped plug connector with cover (Lead wire length 1000 mm) | Non-locking, push type | No bracket | Base Mounted Type | 52-SY5000 | - | No barrier | ||
220.24 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Double | 3-Position Closed Center | Self-Reset (Spring Return) | - | - | - | Sub-Base Plumbing | - | - | 0.2 to 0.7 | Internal | L-shaped plug connector with cover (Lead wire length 1000 mm) | Push-turn locking screwdriver-operated type | No bracket | Base Mounted Type | 52-SY5000 | - | No barrier | ||
242.69 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Double | 3-Position Closed Center | Self-Reset (Spring Return) | - | - | - | Sub-Base Plumbing | - | - | 0.2 to 0.7 | Internal | Cable type (Lead wire length 1000 mm) | Non-locking, push type | No bracket | Base Mounted Type | 52-SY5000 | - | No barrier |