5 port solenoid valve 52-SY series (Part Numbers)

5 port solenoid valve 52-SY series

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52-SY7120-TT3-02N

Part Number
52-SY7120-TT3-02N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Installation method Number of Solenoids Switching Type Status at Power Off Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing CV Value Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Manual Bracket Piping specifications Valve specifications Type of fitting thread part System display

143.89 €

1 28 Days Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)NPT1/4100 or LessDirect Plumbing0.93-0.15 to 0.7InternalCable type (Lead wire length 300 mm)Non-locking, push typeNo bracketBody Ported Type52-SY7000-No barrier

Loading...

  1. 1

Basic information

Type Solenoid Valves Number of Ports 5-Port Valve Features Standard
Voltage 12 V DC Driving Type Pilot Type Spool Seal Type Soft Seal

This page is 5 port solenoid valve 52-SY series, part number 52-SY7120-TT3-02N.
You can find the detail information about specifications and dimensions on part number 52-SY7120-TT3-02N.

Variation of this product

Part Number
52-SY5120-AL6D-C4F
52-SY5120-ALL10-01F-F2
52-SY5120-ALL10-C6
52-SY7120-TT30-02
52-SY7120-TT30-02F
52-SY7120-TT30-02F-F2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Installation method Number of Solenoids Switching Type Status at Power Off Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing CV Value Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Manual Bracket Piping specifications Valve specifications Type of fitting thread part System display

265.34 €

1 26 Days Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)One-Touch Plumbing--Direct Plumbing0.2Ø40.15 to 0.7InternalL plug connector (Lead wire length 600 mm)Push-turn locking screwdriver-operated typeNo bracketBody Ported Type52-SY5000GZ728.H

267.98 €

1 26 Days Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)G1/880 or LessDirect Plumbing0.49-0.15 to 0.7InternalL-shaped plug connector with cover (Lead wire length 1000 mm)Non-locking, push typeWith side bracketBody Ported Type52-SY5000-Z728.H

272.39 €

1 26 Days Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)One-Touch Plumbing--Direct Plumbing0.33Ø60.15 to 0.7InternalL-shaped plug connector with cover (Lead wire length 1000 mm)Non-locking, push typeNo bracketBody Ported Type52-SY5000RcZ728.H

148.63 €

1 26 Days Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)[Rc (R)] Rc1/4100 or LessDirect Plumbing0.93-0.15 to 0.7InternalCable type (Lead wire length 3000 mm)Non-locking, push typeNo bracketBody Ported Type52-SY7000-No barrier

148.58 €

1 28 Days Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)G1/4100 or LessDirect Plumbing0.93-0.15 to 0.7InternalCable type (Lead wire length 3000 mm)Non-locking, push typeNo bracketBody Ported Type52-SY7000-No barrier

153.05 €

1 26 Days Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)G1/4100 or LessDirect Plumbing0.93-0.15 to 0.7InternalCable type (Lead wire length 3000 mm)Non-locking, push typeWith side bracketBody Ported Type52-SY7000-No barrier

Tech Support