Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VEX3421-5DZ1
Part Number
|
---|
VEX3421-5DZ1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Installation method | Number of Solenoids | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Driving Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body type | Option | Body size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
350.56 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | Manifold Base | Double | 24 V DC | - | - | - | Pilot Type Spool | -0.1 to 1 | External | Non-Locking | DIN terminal / With connector | Non-locking, push type | With indicator light and surge voltage suppressor | Pilot solenoid type | None | 42 |
Loading...
Number of Ports | 3-Port Valve | Features | Lubrication Free | Switching Type | 3-Position Closed Center |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Plumbing | Sub-Base Plumbing | Seal Type | Standard |
This page is 3-port 3-position valve base piping type VEX3 series, part number VEX3421-5DZ1.
You can find the detail information about specifications and dimensions on part number VEX3421-5DZ1.
Configure
Basic Attributes
Pipe Port Type
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Type
Type
Application
Installation method
Number of Solenoids
Voltage
Driving Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Body type
Option
Body size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VEX3221-5DO1 |
VEX3221-5DOD1 |
VEX3221-5DZ1 |
VEX3422-03F5D1 |
VEX3422-04F5DZ1 |
VEX3422-04F5DZD1-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Installation method | Number of Solenoids | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Driving Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body type | Option | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.73 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | Manifold Base | Double | 24 V DC | - | - | - | Pilot Type Spool | -0.1 to 1 | External | Non-Locking | DIN terminal / without connector | Non-locking, push type | None | Pilot solenoid type | None | 22 | ||
186.73 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | Manifold Base | Double | 24 V DC | - | - | - | Pilot Type Spool | -0.1 to 1 | External | Lock | DIN terminal / without connector | Push-turn locking screwdriver-operated type | None | Pilot solenoid type | None | 22 | ||
215.94 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | Manifold Base | Double | 24 V DC | - | - | - | Pilot Type Spool | -0.1 to 1 | External | Non-Locking | DIN terminal / With connector | Non-locking, push type | With indicator light and surge voltage suppressor | Pilot solenoid type | None | 22 | ||
367.44 € | 1 | 26 Days | Solenoid Valves | Single Use | Direct | Double | 24 V DC | G | 3/8 | - | Pilot Type Spool | 0.2 to 0.7 | Internal | Non-Locking | DIN terminal / With connector | Non-locking, push type | None | Pilot solenoid type | None | 42 | ||
388.29 € | 1 | 26 Days | Solenoid Valves | Single Use | Direct | Double | 24 V DC | G | 1/2 | 125 or Less | Pilot Type Spool | 0.2 to 0.7 | Internal | Non-Locking | DIN terminal / With connector | Non-locking, push type | With indicator light and surge voltage suppressor | Pilot solenoid type | None | 42 | ||
393.61 € | 1 | 26 Days | Solenoid Valves | Single Use | Direct | Double | 24 V DC | G | 1/2 | 125 or Less | Pilot Type Spool | 0.2 to 0.7 | Internal | Lock | DIN terminal / With connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Pilot solenoid type | Silencer for pilot exhaust (PE) | 42 |