Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-SY3120-5LOU-C4
Part Number
|
---|
10-SY3120-5LOU-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Switching Type | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Manual | Bracket | CE compliant | Valve specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.11 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-locking, push type | No bracket | Non-compliant | 10-SY3000 |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Features | Lubrication Free / Clean Room | Voltage | 24 V DC |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Pilot Air Supply | Internal | Coil specifications | Standard | Lead wire electrical entry | L plug connector, without connector |
Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor (non-polar type) | Type | Clean Series (Relief type) |
This page is 5-Port Solenoid Valve, Body Ported, Clean, 10-SY3000/5000/7000/9000, part number 10-SY3120-5LOU-C4.
You can find the detail information about specifications and dimensions on part number 10-SY3120-5LOU-C4.
Configure
Basic Attributes
Number of Solenoids
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Type
Switching Type
Status at Power Off
Pipe Port Type
CV Value
Connection Tube Diameter
Pressure Rating(MPa)
Manual
Bracket
CE compliant
Valve specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-SY3120-5LOU-C4-F2-Q |
10-SY3120-5LOU-C6-F2-Q |
10-SY3320-5LOU-M5-Q |
10-SY5120-5LOU-C6 |
10-SY7120-5LOU-02F-Q |
10-SY7120-5LOUD-02F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Solenoids | Switching Type | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Manual | Bracket | CE compliant | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.40 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-locking, push type | With side bracket | CE compliant product | 10-SY3000 | ||
83.40 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | 63 or Less | 0.19 | Ø6 | 0.15 to 0.7 | Non-locking, push type | With side bracket | CE compliant product | 10-SY3000 | ||
109.85 € | 1 | 26 Days | Double | 3-Position Closed Center | Self-Reset (Spring Return) | M | M5 | - | 0.13 | - | 0.2 to 0.7 | Non-locking, push type | No bracket | CE compliant product | 10-SY3000 | ||
73.82 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | - | 0.33 | Ø6 | 0.15 to 0.7 | Non-locking, push type | No bracket | Non-compliant | 10-SY5000 | ||
82.58 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | G | 1/4 | 100 or Less | 0.93 | - | 0.15 to 0.7 | Non-locking, push type | No bracket | CE compliant product | 10-SY7000 | ||
74.77 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | G | 1/4 | 100 or Less | 0.93 | - | 0.15 to 0.7 | Push-turn locking screwdriver-operated type | No bracket | Non-compliant | 10-SY7000 |