Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51-SY5140-FTT30-02
Part Number
|
---|
51-SY5140-FTT30-02 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Number of Solenoids | Switching Type | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Manual | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
659.32 € | 1 | 26 Days | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | [Rc (R)] Rc | 1/4 | 0.64 | 0.15 to 0.7 | Cable type (Lead wire length 3000 mm) | Non-locking, push type |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Features | Lubrication Free |
---|---|---|---|---|---|
Voltage | 12 V DC | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pilot Air Supply | Internal | Valve specifications | 51-SY5000 |
System display | KFD0-SD2-Ex1.1065 |
This page is Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000, part number 51-SY5140-FTT30-02.
You can find the detail information about specifications and dimensions on part number 51-SY5140-FTT30-02.
Configure
Basic Attributes
Number of Solenoids
Pipe Port Type
Type
Application
Installation method
Switching Type
Status at Power Off
Nominal Pipe Thread Size
CV Value
Pressure Rating(MPa)
Lead wire electrical entry
Manual
Filter by standard shipping days
Optional Attributes
Part Number |
---|
51-SY5140-FLL10D |
51-SY5540-FTT30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Number of Solenoids | Switching Type | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
617.35 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | - | - | - | 0.15 to 0.7 | L-shaped plug connector with cover (Lead wire length 1000 mm) | Push-turn locking screwdriver-operated type | ||
1,255.35 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Double | 3-Position Pressure Center | Self-Reset (Spring Return) | - | - | - | 0.2 to 0.7 | Cable type (Lead wire length 3000 mm) | Non-locking, push type |