Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000 (Part Numbers)

Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000
Can only be used in Japan as an intrinsically safe explosion-proof structure certified product

·Exia II BT4 (TIIS certified product)
This product has been certified as an intrinsically safe explosion-proof system that combines an electromagnet for solenoid valves and a safety cage in the explosion-proof structure electromechanical equipment type certification of the industrial safety technology association (TIIS).

* Due to the system display and the selection of the attached barrier, the B (Zener type) barrier has been discontinued (December 2017). Please select A (Zener type) or F (insulated type).

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51-SY5140-FTT30-02

Part Number
51-SY5140-FTT30-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Installation method Number of Solenoids Switching Type Status at Power Off Pipe Port Type Nominal Pipe Thread Size CV Value Pressure Rating
(MPa)
Lead wire electrical entry Manual

659.32 €

1 26 Days Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)[Rc (R)] Rc1/40.640.15 to 0.7Cable type (Lead wire length 3000 mm)Non-locking, push type

Loading...

  1. 1

Basic information

Type Solenoid Valves Number of Ports 5-Port Valve Features Lubrication Free
Voltage 12 V DC Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal Pilot Air Supply Internal Valve specifications 51-SY5000
System display KFD0-SD2-Ex1.1065

This page is Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000, part number 51-SY5140-FTT30-02.
You can find the detail information about specifications and dimensions on part number 51-SY5140-FTT30-02.

Variation of this product

Part Number
51-SY5140-FLL10D
51-SY5540-FTT30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Installation method Number of Solenoids Switching Type Status at Power Off Pipe Port Type Nominal Pipe Thread Size CV Value Pressure Rating
(MPa)
Lead wire electrical entry Manual

617.35 €

1 26 Days Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)---0.15 to 0.7L-shaped plug connector with cover (Lead wire length 1000 mm)Push-turn locking screwdriver-operated type

1,255.35 €

1 26 Days Unit for Manifold MountingManifold BaseDouble3-Position Pressure CenterSelf-Reset (Spring Return)---0.2 to 0.7Cable type (Lead wire length 3000 mm)Non-locking, push type

Tech Support