Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
50-VFE5420-5T-02-F
Part Number
|
---|
50-VFE5420-5T-02-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Bracket | Body type | Body options | Related component type | External lead wire intake method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
333.89 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Explosion Proof / Lubrication Free | Double | 3-Position Exhaust Center | Self-Reset (Spring Return) | 24 V DC | [Rc (R)] Rc | 1/4 | Direct Plumbing | Pilot Type Spool | Soft Seal | 0.15 to 0.9 | Internal | With Bracket | Body Ported Type (For 20 type manifold) | Standard product | - | Conduit pressure-resistant screw coupling type lead-in method |
Loading...
Manual | Bush type |
---|
This page is Explosion-Proof 5-Port Pilot Operated Solenoid Valve 50-VFE3000 / 5000 Series, part number 50-VFE5420-5T-02-F.
You can find the detail information about specifications and dimensions on part number 50-VFE5420-5T-02-F.
Configure
Basic Attributes
Features
Pipe Port Type
Related component type
Type
Type
Application
Number of Ports
Installation method
Number of Solenoids
Switching Type
Status at Power Off
Voltage
Nominal Pipe Thread Size
Plumbing
Driving Type
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Bracket
Body type
Body options
External lead wire intake method
Filter by standard shipping days
Optional Attributes
Part Number |
---|
50-VF3-4T |
50-VF3-5E1 |
50-VF3-5T |
50-VF3-7T |
50-VFE3130-3T-02 |
50-VFE3130-3T-02-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Bracket | Body type | Body options | Related component type | External lead wire intake method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.37 € | 1 | 26 Days | Related Components | - | - | - | Explosion Proof | - | - | - | 220 V AC | - | - | - | - | - | - | - | None | - | - | Pilot Valve | Conduit pressure-resistant screw coupling type lead-in method | ||
213.48 € | 1 | 26 Days | Related Components | - | - | - | Explosion Proof | - | - | - | 24 V DC | - | - | - | - | - | - | - | None | - | - | Pilot Valve | Pressure-resistant packing type pull-in method (Applicable cable outer diameter ⌀7-10) | ||
148.58 € | 1 | 26 Days | Related Components | - | - | - | Explosion Proof | - | - | - | 24 V DC | - | - | - | - | - | - | - | None | - | - | Pilot Valve | Conduit pressure-resistant screw coupling type lead-in method | ||
151.37 € | 1 | Quote | Related Components | - | - | - | Explosion Proof | - | - | - | 240 V AC | - | - | - | - | - | - | - | None | - | - | Pilot Valve | Conduit pressure-resistant screw coupling type lead-in method | ||
149.94 € | 1 | Quote | Solenoid Valves | Single Use | 5-Port Valve | Direct | Explosion Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 110 V AC | [Rc (R)] Rc | 1/4 | Direct Plumbing | Pilot Type Spool | Soft Seal | 0.15 to 0.9 | Internal | None | Body Ported Type (For 30 type manifold) | Standard product | - | Conduit pressure-resistant screw coupling type lead-in method | ||
152.53 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Explosion Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 110 V AC | [Rc (R)] Rc | 1/4 | Direct Plumbing | Pilot Type Spool | Soft Seal | 0.15 to 0.9 | Internal | With Bracket | Body Ported Type (For 30 type manifold) | Standard product | - | Conduit pressure-resistant screw coupling type lead-in method |