Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30-SY7320-5YO-02F-Q
Part Number
|
---|
30-SY7320-5YO-02F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | Valve specifications | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.85 € | 1 | 26 Days | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 24 V DC | G | 1/4 | - | 0.7 | - | 0.2 to 0.7 | Internal | Non-Locking | DIN (EN-175301-803C) type without terminal connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | 30-SY7000 | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Features | Lubrication Free | Plumbing | Direct Plumbing |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Coil specifications | Standard |
CE compliant | CE compliant product |
This page is UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000, part number 30-SY7320-5YO-02F-Q.
You can find the detail information about specifications and dimensions on part number 30-SY7320-5YO-02F-Q.
Configure
Basic Attributes
Compatible Cylinder Diameter(Ø)
Connection Tube Diameter
Type of fitting thread part
Type
Number of Solenoids
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
CV Value
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
Valve specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30-SY3120-5MOU-C4-Q |
30-SY3120-5WOU-M5-Q |
30-SY3220-5MOU-C4-Q |
30-SY7320-5YZ-02F-Q |
30-SY7420-5DO-02F-Q |
30-SY7420-5DOS-C8F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | Valve specifications | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.47 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Internal | Non-Locking | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | 30-SY3000 | - | ||
74.35 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Internal | Non-Locking | M8 connector without connector cable | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | 30-SY3000 | - | ||
93.08 € | 1 | 26 Days | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.1 to 0.7 | Internal | Non-Locking | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | 30-SY3000 | - | ||
125.19 € | 1 | 26 Days | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 24 V DC | G | 1/4 | - | 0.7 | - | 0.2 to 0.7 | Internal | Non-Locking | DIN (EN-175301-803C) type with terminal connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | 30-SY7000 | - | ||
102.18 € | 1 | 26 Days | Double | 3-Position Exhaust Center | Self-Reset (Spring Return) | 24 V DC | G | 1/4 | - | 0.65 | - | 0.2 to 0.7 | Internal | Non-Locking | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | 30-SY7000 | - | ||
107.61 € | 1 | 26 Days | Double | 3-Position Exhaust Center | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | - | - | 0.57 | Ø8 | 0.2 to 0.7 | Internal | Non-Locking | DIN terminal without connector | Non-locking, push type | With surge voltage suppressor | No bracket | None | 30-SY7000 | G |