Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30-SY513-5DZ-01F-Q
Part Number
|
---|
30-SY513-5DZ-01F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | Connection Tube Diameter | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Valve specifications | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.48 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | G | 1/8 | - | 0.15 to 0.7 | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | 30-SY513 | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Features | Lubrication Free | Switching Type | 2-Position Normally Closed |
Voltage | 24 V DC | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pilot Air Supply | Internal | Coil specifications | Standard |
CE compliant | CE compliant product |
This page is UL standard compliant product 3-port solenoid valve direct piping type single unit SY300 / 500 series, part number 30-SY513-5DZ-01F-Q.
You can find the detail information about specifications and dimensions on part number 30-SY513-5DZ-01F-Q.
Configure
Basic Attributes
Number of Solenoids
Connection Tube Diameter
Type of fitting thread part
Type
Status at Power Off
Pipe Port Type
Nominal Pipe Thread Size
Pressure Rating(MPa)
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Valve specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30-SY313D-5MOD-C6-Q |
30-SY513-5D-01F-F2-Q |
30-SY513-5D-01F-Q |
30-SY513-5GS-C4-Q |
30-SY513-5WOU-01F-Q |
30-SY513-5WOUD-C8F-F2-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Solenoids | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | Connection Tube Diameter | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Valve specifications | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.60 € | 1 | 26 Days | Double | Self-Retaining | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | M plug connector (without connector) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | 30-SY313 | Rc | ||
69.94 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | G | 1/8 | - | 0.15 to 0.7 | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | 30-SY513 | - | ||
67.71 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | G | 1/8 | - | 0.15 to 0.7 | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | 30-SY513 | - | ||
63.69 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Grommet (lead wire length: 300 mm) | Non-locking, push type | With surge voltage suppressor | No bracket | 30-SY513 | Rc | ||
71.82 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | G | 1/8 | - | 0.15 to 0.7 | M8 connector (without connector cable) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | 30-SY513 | - | ||
77.40 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | Ø8 | 0.15 to 0.7 | M8 connector (without connector cable) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor (non-polar type) | With side bracket | 30-SY513 | G |