Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30-SY513-5WOUD-C8F-F2-Q
Part Number
|
---|
30-SY513-5WOUD-C8F-F2-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | Connection Tube Diameter | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Valve specifications | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.40 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | Ø8 | 0.15 to 0.7 | M8 connector (without connector cable) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor (non-polar type) | With side bracket | 30-SY513 | G |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Features | Lubrication Free | Switching Type | 2-Position Normally Closed |
Voltage | 24 V DC | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pilot Air Supply | Internal | Coil specifications | Standard |
CE compliant | CE compliant product |
This page is UL standard compliant product 3-port solenoid valve direct piping type single unit SY300 / 500 series, part number 30-SY513-5WOUD-C8F-F2-Q.
You can find the detail information about specifications and dimensions on part number 30-SY513-5WOUD-C8F-F2-Q.
Configure
Basic Attributes
Number of Solenoids
Nominal Pipe Thread Size
Type
Status at Power Off
Pipe Port Type
Connection Tube Diameter
Pressure Rating(MPa)
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Valve specifications
Type of fitting thread part
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30-SY313D-5MOD-C6-Q |
30-SY513-5D-01F-F2-Q |
30-SY513-5D-01F-Q |
30-SY513-5DZ-01F-Q |
30-SY513-5GS-C4-Q |
30-SY513-5YZ-01F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Solenoids | Status at Power Off | Pipe Port Type | Nominal Pipe Thread Size | Connection Tube Diameter | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Valve specifications | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.60 € | 1 | 26 Days | Double | Self-Retaining | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | M plug connector (without connector) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | 30-SY313 | Rc | ||
69.94 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | G | 1/8 | - | 0.15 to 0.7 | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | 30-SY513 | - | ||
67.71 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | G | 1/8 | - | 0.15 to 0.7 | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | 30-SY513 | - | ||
68.48 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | G | 1/8 | - | 0.15 to 0.7 | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | 30-SY513 | - | ||
63.69 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Grommet (lead wire length: 300 mm) | Non-locking, push type | With surge voltage suppressor | No bracket | 30-SY513 | Rc | ||
65.50 € | 1 | 26 Days | [Single] Single | Self-Recovery (Pressure Differential Return) | G | 1/8 | - | 0.15 to 0.7 | EN-175301-803C standard DIN type terminal (With connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | 30-SY513 | - |