• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

5-Port Solenoid Valve, Base Mounted, Individual Wiring Type, Rechargeable Battery Compatible, 25A-SY5000/7000

5-Port Solenoid Valve, Base Mounted, Individual Wiring Type, Rechargeable Battery Compatible, 25A-SY5000/7000
[Rechargeable battery compatible series]
Copper (cu) and zinc (zn) materials are not used in the secondary battery manufacturing process to reduce product defects.
Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (cu) and zinc (zn) as additive elements.

This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25A-SS5Y5-41-04-C8

Part Number
25A-SS5Y5-41-04-C8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

75.15 €

1 Quote

Loading...

  1. 1

Basic information

Type Manifold Base Type 41 type compact type Number of Stations 4
Port pipe connection port diameter ø8 single-action pipe fitting Applicable valve 25A-SY5000

This page is 5-Port Solenoid Valve, Base Mounted, Individual Wiring Type, Rechargeable Battery Compatible, 25A-SY5000/7000, part number 25A-SS5Y5-41-04-C8.
You can find the detail information about specifications and dimensions on part number 25A-SS5Y5-41-04-C8.

Tech Support