4/5-Port Solenoid Valve, Clean Series, 10-SYJ3000/5000/7000 Manifold

4/5-Port Solenoid Valve, Clean Series, 10-SYJ3000/5000/7000 Manifold
[10-Series Clean Series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom

[Please refer to the followings for the catalog]
·10-SYJ3000 series P. 299 / 300
·10-SYJ5000 series P. 327 · 328
·10-SYJ7000 series P. 357 · 358

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-SS5YJ3-32-04-M5

Part Number
10-SS5YJ3-32-04-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

55.97 €

1 98 Days

Loading...

  1. 1

Basic information

Type Manifold Base Type Individual wiring 32 type (For 4-port base piping type) Number of Stations 4
Port pipe connection port diameter M5 × 0.8 Thread standard Rc Applicable valve 10-SYJ3000
CE compliant Not compatible Valve Mounting Direction Single solenoid pilot valve on opposite side of A and B ports

This page is 4/5-Port Solenoid Valve, Clean Series, 10-SYJ3000/5000/7000 Manifold, part number 10-SS5YJ3-32-04-M5.
You can find the detail information about specifications and dimensions on part number 10-SS5YJ3-32-04-M5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360