Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10-SS3YJ5-20-04-00F |
10-SS3YJ5-41-02-01 |
10-SS3YJ5-41-03-01 |
10-SS3YJ5-41-05-01 |
10-SS3YJ7-20-02-00F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Stations | Port pipe connection port diameter | Thread standard | Applicable valve | |
---|---|---|---|---|---|---|---|---|---|
31.53 € | 1 | 26 Days | Manifold for internal pilot type 20 type | 4 | - | G | 10-SYJ500 | ||
29.32 € | 1 | Quote | Internal pilot type manifold 41 type | 2 | 1/8 | Rc | 10-SYJ500 | ||
37.56 € | 1 | Quote | Internal pilot type manifold 41 type | 3 | 1/8 | Rc | 10-SYJ500 | ||
51.56 € | 1 | Quote | Internal pilot type manifold 41 type | 5 | 1/8 | Rc | 10-SYJ500 | ||
30.52 € | 1 | Quote | Manifold for internal pilot type 20 type | 2 | - | G | 10-SYJ700 |
Loading...
Type | Manifold Base |
---|
Configure
Basic Attributes
Type
Number of Stations
Port pipe connection port diameter
Thread standard
Applicable valve
Type
Filter by standard shipping days
Optional Attributes