5-Port, Clean, 10-SY3000/5000/7000, Body Ported Ribbon Cable Type

5-Port, Clean, 10-SY3000/5000/7000, Body Ported Ribbon Cable Type
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-SS5Y7-20P-05-00F

Part Number
10-SS5Y7-20P-05-00F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.74 €

1 Quote

Loading...

  1. 1

Basic information

Type Manifold Base Number of Stations 5 Thread standard G
Applicable valve 10-SY7000 CE compliant Not compatible

This page is 5-Port, Clean, 10-SY3000/5000/7000, Body Ported Ribbon Cable Type, part number 10-SS5Y7-20P-05-00F.
You can find the detail information about specifications and dimensions on part number 10-SS5Y7-20P-05-00F.

Tech Support