5-Port Clean 10-SY3000/5000/7000 Base Mounted, Individual Wiring Type

5-Port Clean 10-SY3000/5000/7000 Base Mounted, Individual Wiring Type
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10-SS5Y3-41-04-M5
10-SS5Y3-42-02-01
10-SS5Y3-42-04-01
10-SS5Y3-42-05-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Number of Stations Port pipe connection port diameter

49.97 €

1 98 Days 41 type compact type4M5 × 0.8

70.15 €

1 98 Days Type 42 common external pilot combined type21/8

93.47 €

1 98 Days Type 42 common external pilot combined type41/8

105.21 €

1 98 Days Type 42 common external pilot combined type51/8

Loading...

  1. 1

Basic information

Type Manifold Base Thread standard Rc Applicable valve 10-SY3000
CE compliant Not compatible

Tech Support